Model S-5 AC-AC Miniature Displacement Transducer with captive guided spring return armature, ranges from ± 0.01 to ± 0.50 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 2 mV/V/0.001in to 4 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -4°F to +257°F and is constructed with a stainless steel body and has multiconductor shielded cable.