|
TMS 9250 DIN Series Flanged, Digital Telemetry, Torque Measurement System; 100 Nm to 10K Nm ( 50 lb-ft to 8,000 lb-ft); DIN 65 - DIN 225 Sizes; Accuracy 0.05% or Better.
Model:TMS9250 DIN
Order Code:92511 to 92516
Price: From
Consult Factory
Lead Time: From
Consult Factory

Model:TMS9250 DIN
TMS 9250 DIN Series Flanged, Digital Telemetry, Torque Measurement System; 100 Nm to 10K Nm ( 50 lb-ft to 8,000 lb-ft); DIN 65 - DIN 225 Sizes; Accuracy 0.05% or Better.
Order Code:92511 to 92516
Price: From
Consult Factory
Lead Time: From
Consult Factory
Overview
The Model TMS 9250 is a DIN, flanged, digital telemetry, torque measurement system. The ranges for this sensor are 100 Nm to 10K Nm (50 lb-ft to 8,000 lb-ft). The Model TMS 9250 torque measurement system represents an advanced generation of rotary transformer sensors designed to operate entirely in the digital domain for enhanced accuracy and versatility. The Model TMS 9250 series physically integrates rotor electronics and telemetry into one complete measurement system. More than a stand-alone sensor, the specially designed Model TMS 9250 has selectable standard voltage, current and frequency analog outputs. Fully software-driven, the durable TMS 9250 uses a custom, 16-bit, digital, wireless telemetry system that not only maximizes resolution and frequency response, but also provides excitation power across the wireless gap. System setup can be changed “on-the-fly” without affecting calibration. The accuracy for this product is 0.05% or better.
Item Specs
Range100Nm, 200Nm, 50lb-ft, 100lb-ft
300Nm, 500Nm, 250lb-ft, 500lb-ft
1KNm, 2KNm, 1Klb-ft
3KNm, 2Klb-ft, 3Klb-ft
5KNm, 4Klb-ft
10KNm, 8Klb-ft
Non-Linearity+/- 0.05% FS
OutPut+/- 10 volts
4-20mA
10KHz +/- 5KHz
60KHz +/- 20KHz
Temperature, OperatingSensor and CCM: -40˚ to 85˚ C (-40˚ to 185˚ F)
SPM and Power Supply: 0˚ to 40˚ C (32˚ to 104˚ F)
Temperature, CompensatedSensor and CCM: -10˚ to +50˚ C (14˚ to 122˚ F)
Temperature Effect, Zero±0.002 % of rated output/°F
Temperature Effect, Output±0.002 % of reading/°F
Torsional Stiffness50 lb-ft = 395,000 lb-in/rad, 100 lb-ft = 867,000 lb-in/rad
250 lb-ft = 2.75X10^6 lb-in/rad, 500 lb-ft = 5.5X10^6 lb-in/rad
1,000 lb-ft = 13X10^6 lb-in/rad
2,000 lb-ft, 3,000 lb-ft = 35X10^6 lb-in/rad
4,000 lb-ft = 80X10^6 lb-in/rad
8,000 lb-ft = 205X10^6 lb-in/rad
100Nm, 200Nm = 98,000 Nm/rad
300Nm = 311,000 Nm/rad, 500Nm = 621,000 Nm/rad
1KNm, 2KNm = 1,470,000 Nm/rad
3KNm = 3,950,000 Nm/rad
5KNm = 9,000,000 Nm/rad
10KNm = 23,000,000 Nm/rad
Rotating Inertia50 lb-ft = 001 lb-in sec^2, 100 lb-ft = 0.002 lb-in sec^2
250 lb-ft, 500 lb-ft = 0.009 lb-in sec^2
1,000 lb-ft = 0.05 lb-in sec^2
2,000 lb-ft, 3,000 lb-ft = 0.13 lb-in sec^2
4,000 lb-ft = 0.26 lb-in sec^2
8,000 lb-ft = 0.83 lb-in sec^2
100Nm, 200Nm = 0.0002 kg-m^2
300Nm, 500Nm = 0.001 kg-m^2
1KNm, 2KNm = 0.006 kg-m^2
3KNm = 0.015 kg-m^2
5KNm = 0.029 kg-m^2
10KNm = 0.094 kg-m^2
Speed rating 50 lb-ft, 100 lb-ft = 20000 rpm
250 lb-ft, 500 lb-ft = 18000 rpm
1,000 lb-ft = 16000 rpm
2,000 lb-ft, 3,000 lb-ft = 14000 rpm
4,000 lb-ft = 12000 rpm
8,000 lb-ft = 8000 rpm
100Nm, 200Nm = 20000 rpm
300Nm, 500Nm = 18000 rpm
1KNm, 2KNm = 16000 rpm
3KNm = 14000 rmp
5KNm = 12000 rpm
10KNm = 8000 rpm
Documentation
TMS 92511 Outline Drawing TMS 92512 Outline Drawing TMS 92513 Outline Drawing TMS 92514 Outline Drawing TMS 92515 Outline Drawing TMS 92516 Outline Drawing
|
|
|
|
|
|
|
-
You must use quotation marks when searching order codes. Start with the base order code and range & then add option codes to further reduce the search.
For example: “AL111” will yield the most results. “AL111BN,1A,2U” will start to narrow the search
-
Use the * symbol at the end of a word, part number, partial part number or model number. This will create a wildcard search.
For example: Entering 366* will bring up Model 366 and Model 3663 as well as specific part numbers which contain 366 within the part number.
-
Enter AND (no quote marks) between search terms. This will locate the exact phrase which contains all of the words referenced.
For example: Entering Subminiature AND Load will bring up all products which have BOTH words in the product description.
-
Enter “OR” (with quote marks) between search terms to find products with either word in the description.
For Example: Entering Miniature “OR” Subminiature will bring up all products which have EITHER word in the product spelling
-
When searching by product family or category, try navigating through the product menu via the navigation button on the top left of the website. Or use the Find-A-Solution button from the home page.
|
|
|
|