Honeywell has over 50 years of general test and measurement experience, including 20 years focused on aerospace test and measurement applications. That expertise is backed by a comprehensive portfolio of reliable flight-rated sensors designed to offer precise performance in the harsh environments required by aerospace applications.
Automation equipment manufacturers produce a wide variety of equipment for any number of applications. That’s why Honeywell offers a range of test and measurement products to match, featuring products well-suited for force-displacement pressure monitoring, quality control and assessment, process monitoring, end-of-line testing, preventive maintenance and other applications.
Honeywell relies on 50 years of automotive-specific experience to manufacture products that assist the design, assembly and testing processes involved in automotive production. Our staff’s wide-ranging automotive knowledge has pioneered developments in torque sensing and load cell applications in the automotive industry.
With sensors for precision measurement of temperature, torque, pressure and vibration of rotating equipment, Honeywell’s test and measurement sensors have been utilized in power generation equipment around the globe. The wireless capability of our product line allows users to measure temperature, torque, acceleration, pressure and other parameters on rotating shafts.
Honeywell has spent decades developing and refining precise, fatigue-rated sensors for on-board, long-term service in the marine industry. Our sensors have provided reliable propulsion monitoring in the most extreme environments for both commercial and military applications.
From cryogenic environments to sterilization applications, Honeywell’s high-performance sensors are designed to handle the full spectrum of temperature ranges. Robust performance and stainless steel construction ensure that our products are compatible with the medical environment. Plus, each product can be custom-designed to suit your application.
Honeywell manufactures a variety of rugged sensors capable of performing high capacity measurements in tough environments on off-highway and heavy equipment. Our sensors are used on everything from construction cranes, earth movers or farm equipment to lawnmowers and all-terrain vehicles.
As the oil industry has been challenged to look deeper and further afield for oil, the conditions which require test and measurement products have become more extreme. With custom products available for both off-shore and upstream conditions, Honeywell is focused on the next generation of sensors for the oil and gas industry.
Honeywell offers high quality transducers and instrumentation for all phases of wafer fabrication, packaging and testing. Constructed from stainless steel and hermetically sealed specifically for cleanroom environments, Honeywell’s range of load, displacement, accelerometer, and instrumentation products are well-suited for a variety of applications.
In testing or research and development environments, Honeywell reference-grade sensors for research and validation testing offer the reliability and repeatability required to help achieve accurate results. Our load, displacement and torque sensors are critical components in test stands for a wide variety of measurement applications.